The VeriSafe™ Absence of Voltage Tester minimizes risk by verifying the absence of voltage before equipment is accessed, making it easier for qualified electrical workers to identify an electrically safe environment in a fraction of the time needed required by hand-held portable test instruments.

Stopwatch icon Safety Electrical Bolt icon Check Mark icon Flexibility icon
Increased Productivity Improved Safety & Risk Reduction Simplified Process for Easier Compliance Flexible Applications
Reduces testing procedure time and complexity to improve productivity. Reduces the risk of exposure of electrical hazards for improved worker safety. Supports compliance when used as part of the lockout/tagout process described in NFPA 70E. Designed to provide flexibility for different mounting and testing/detection applications.
Features and Benefits
Increased Productivity
  • Easy to use, initiate test with the push of a button
  • No additional tools required
  • Provides visual alert to abnormal power conditions

Improved Safety & Risk Reduction
  • Determine voltage status BEFORE equipment is accessed
  • Prevents direct exposure to electrical hazards by personnel servicing equipment

Reliable Results
  • Fail-safe design with active indications
  • Safety functions meet SIL 3 per IEC 61508-1

Flexible Applications
  • Designed for testing three-phase circuits up to 600V
  • Install on line or load side of electrical disconnect
  • Detects presence of AC and DC voltage

Simplified Process for Easier Compliance
  • Automated test sequence based on the steps in NFPA 70E for verification of an electrically safe work condition
  • Automated test helps reduces operator errors
Are you interested in saving time and increasing safety?

Complete this simple form if you would like us to send you further information.