Current device documentation does not reflect an up to date view of the plant network and a logical view makes it hard to keep up with relevant changes. These steps allow you to create current and relevant documentation for the IntraVUE plant network in logical format as well as in paper format.
Open a browser and go to http://127.0.0.1:8765. Change 127.0.0.1 to the address of the remote IntraVUE host as necessary.
If you haven't Admin Verified such devices click "Admin Verify". See Admin Verification in IntraVUE 3
Remember to save your changes before clicking on a different device as your changes will not be saved automatically.
Refer to User-Defined Device Configuration for detailed explanations for all device properties
The Export / Import features are accessed from the Configure > Database Menu. This brings up a dialog which enables you to import data into or export data from IntraVUE.
Export
If you select the Export button, a standard Windows file download dialog will ask if you want to save the file or open it. If Microsoft Excel or similar spreadsheet program is installed, you may open the file directly into that. Export files are saved in plain text, comma separated value (CSV) format.
If you select the Choose... button next to Import, a standard Windows File Save dialog will presented. Navigate to the file you want to import and select it.
Import
If you select the Import button, the file listed in the filename field will start to be imported. Import files have to be in plain text, comma separated value (CSV) format.
You must select the Proceed With Import button to complete the process.
Spreadsheet Notes
When you look at the exported data in a spreadsheet program you will find many columns. There are 3 basic sections:
Although the export function outputs many columns, you may delete columns you are not interested in EXCEPT the ipAddres, ref, and parentRef columns. These are used during the import process. You may not change any values to the left of DeviceName. They are shown in the image below.
See CSV Column Values for a list of available columns and values.
Refer to Export / Import for more options
With this new feature you are able to manipulate the Topology view of your network to your individual requirements, draw individual zones or "containers" to re-arrange your network, and print the entire plant view with and without a background plant diagram or image in various ANSI sizes.
Click "Plant Layout" and login as "admin"
If you have a professional drawing image (*JPG, PNG, or GIF less than 10MB) click "Choose File" and browse to the location of image
Size | Width x Height (mm) | Width x Height (in) | Closest ISO |
ANSI A | 216 x 279 mm | 8.5 x 11 in | A4 |
ANSI B | 279 x 432 mm | 11 x 17 in | A3 |
ANSI C | 432 x 559 mm | 17 x 22 in | A2 |
ANSI D | 559 x 864 mm | 22 x 34 in | A1 |
ISO A0 | 841 x 1189 mm | 33.1 x 46.8 in | |
ISO A1 | 594 x 841 mm | 23.4 x 33.1 in | ANSI D |
ISO A2 | 420 x 594 mm | 16.5 x 23.4 in | ANSI C |
ISO A3 | 297 x 420 mm | 11.7 x 16.5 in | ANSI B |
ISO A4 | 210 x 297 mm | 8.3 x 11.7 in | ANSI A |
The IntraVUE Network Layout tool allows your to create up to date documentation for the Ethernet plant floor by mapping an exported topology from IntraVUE onto a Visio drawing.
To export a topology from IntraVUE, open up IntraVUE in your browser and login as Admin. Then, right-click anywhere
on the network and press "Export/Import" and press "Export" and save the file. This is your .CSV topology.
A region's name is based on the Thumbnail .gif image. If you haven't selected a .gif image for that view, you will not see a region for that device or devices when this field is empty.
A Tools and Plant Layout window will appear.
When the "Draw Regions" button is pressed, you will be able to click and drag on the plant layout to draw rectangles representing a region. The region is named based on the current highlighted name in the Tools window.
You can change the text color, border color, and border width of the region being drawn by pressing "Text color", "Border color", and "Border width" and making adjustments.
If you would like to delete a region, to either redraw or simply remove, make sure you are not drawing regions (by pressing "Done drawing" in the Tools window). You can press on any of the regions that have been draw to highlight them, and press on them again to unhighlight them. Then, press the "Delete" button in the Tools window to remove the highlighted regions from the diagram.
Once you are finished with drawing any amount of regions, press the "Done" button in the Tools window.
Before pressing "Create Visio Diagram" you have the option to select "Include shape data (slower)" which includes more detailed information about each device in the background shape data. If you do not know what this means in Visio, then do not select it as it will only slow down the rendering process.
You need Visio installed in order to successfully finish the next step and create a Visio drawing file *.vsd.
Each device might have wording that looks very small at first. In Visio, you can zoom in to look detailed information for each device, and move each device and cell to match the paper drawing.
|