Open a browser and go to http://127.0.0.1:8765. Change 127.0.0.1 to the address of the remote IntraVUE host as necessary.
If you haven't Admin Verified such devices click "Admin Verify". See Admin Verification in IntraVUE 3
Remember to save your changes before clicking on a different device as your changes will not be saved automatically.
Tab | Description |
General |
Contains Admin Verification, wireless, SNMP, email, and other settings. See Device Configure - General Tab IntraVUE™ 3 |
Other Names |
Allows you to set other devices names in the devices properties. See Device Configure - Other Names Tab IntraVUE™ 3 |
Image | Allows you to assign an image to a device. See Device Configuration - Image Tab IntraVUE™ 3 |
Advanced | Allows you to change device type and behavior on the map view. See Device Configuration - Advanced Tab |
SNMP | Allows you to enable or disable SNMP requests to a device. See Device Configuration - SNMP Tab |
Links | Allows you to assign Web Links to a device. See Device Configure - Links Tab |
|